Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 5
Company
Varmec
Description
RFV - Shaft-mounted gearbox
Bill of material
RFV_30_2_A_H_7.16_IEC B5_H1_1.60_140-11_ _H30__1400
Type of gear reducer
RFV
Size
30
Number of stages of reduction
2
3
Version
A-Aluminum
Structural shape
Ratio
7.16
8.09
9.26
10.76
12.73
14.39
16.47
17.60
19.14
20.14
23.40
26.46
30.28
34.71
40.34
44.56
50.38
57.66
63.01
67.01
72.11
83.81
Type of input flange
Mounting Position
Oil quantity
1.60
l
Motor conection
63B5 (140-11)
71B5 (160-14)
80B5(200-19)
90B5(200-24)
100/112B5(250-28)
Input shaft
Output shaft
H30
H35
H 1 1/4
Output flange
NO
F160
F200
F250
Option fl
FL
Anti-Vibration Kit
AKV
Rear cover
NO
CT-Rear cover
Motor group
Motor size
Motor
Motor size
Nubmer of poles
Power
kw
Power type
Motor mounting position
Protection
Motor energy efficiency
Brake power supply
Terminal box position
Double ended shaft
Servo-fan
Encoder
Brake release lever
Electronic Circuit Breaker
Type of current for brake
Input speed
1400
rpm
Output shaft speed
196
rpm
Rated torque value
200
Nm
Thermal power
9.1
kW
Efficiency
0.95
Input power
4.321
kW
Output torque
200
Nm
Service factor
1 kW
Message for Service Factor
Weight
15.5
kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices