Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 14
Company
Varmec
Description
RCV - In line helical gear
Bill of material
RCV_20_2_A_P_3.81_IEC B5_B3_120-9_D14
Type of gear reducer
Size
20
N.of stages of reduction
2
3
Version
A-Aluminum
C-Cast Iron
Structural shape
Ratio
3.81
4.66
5.49
6.46
7.75
8.57
9.92
11.67
14
15.48
18.01
21.19
25.43
28.13
31.71
37.31
44.77
49.52
54.2
60.43
Type of input flange
Mounting position
Oil quantity
0.2
l
Motor coupling
56B5 (120-9)
63B5 (140-11)
71B5 (160-14)
80B5 (200-19)
90B5 (200-24)
Input shaft
N.A
Output shaft
D14
D16
D19
D20
D24
D25
D28
D30
D19.05
Output flange
N.A
Motor group
Motor size
Motor
Motor size
Nubmer of poles
Power
kw
Power type
Motor mounting position
Protection
Motor energy efficiency
Brake power supply
Terminal box position
Double ended shaft
Servo-fan
Encoder
Brake release lever
ATEX Certification
Electronic Circuit Breaker
Type of current for brake
Input shaft speed
1400
rpm
Output shaft speed
367.00
rpm
Rated torque value
52
Nm
Thermal power
4.5
kW
Performance
0.950
Moments of inertia
1.000
Input power
2.000
kW
Output torque
52
Nm
Service factor
1 kW
Message for Service Factor
Weight
4.7
kg
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices